IESNA:LM-63-2002
[TEST]P1644495
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-740-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14224.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1347.0 1888.0 2398.0 2701.0 2944.0 3156.0 3311.0 3355.0 3414.0 3687.0 4213.0 4793.0 5342.0 5833.0 6236.0 
6548.0 6723.0 6776.0 6643.0 6303.0 5681.0 4770.0 3791.0 2903.0 1998.0 1200.0 724.0 527.0 458.0 407.0 358.0 
285.0 203.0 121.0 17.0 0.0 0.0 
1347.0 1895.0 2368.0 2696.0 2941.0 3161.0 3315.0 3363.0 3423.0 3680.0 4200.0 4786.0 5321.0 5806.0 6209.0 
6523.0 6705.0 6764.0 6643.0 6325.0 5741.0 4761.0 3776.0 2884.0 1975.0 1187.0 715.0 528.0 460.0 407.0 355.0 
282.0 201.0 125.0 18.0 0.0 0.0 
1347.0 1872.0 2342.0 2664.0 2925.0 3158.0 3330.0 3399.0 3459.0 3664.0 4098.0 4656.0 5185.0 5646.0 6045.0 
6352.0 6568.0 6668.0 6615.0 6366.0 5881.0 5118.0 4109.0 3180.0 2252.0 1388.0 833.0 562.0 478.0 419.0 361.0 
283.0 212.0 142.0 51.0 0.0 0.0 
1347.0 1864.0 2325.0 2654.0 2934.0 3191.0 3402.0 3515.0 3580.0 3722.0 4045.0 4530.0 5027.0 5471.0 5859.0 
6169.0 6423.0 6593.0 6653.0 6553.0 6246.0 5638.0 4826.0 3827.0 2818.0 1827.0 1090.0 664.0 501.0 431.0 367.0 
289.0 227.0 154.0 59.0 0.0 0.0 
1347.0 1810.0 2250.0 2596.0 2881.0 3164.0 3417.0 3596.0 3699.0 3807.0 4017.0 4358.0 4797.0 5230.0 5594.0 
5938.0 6229.0 6462.0 6659.0 6750.0 6665.0 6277.0 5682.0 4842.0 3848.0 2768.0 1756.0 1024.0 619.0 484.0 420.0 
337.0 249.0 172.0 74.0 0.0 0.0 
1347.0 1737.0 2167.0 2513.0 2800.0 3101.0 3404.0 3650.0 3822.0 3960.0 4110.0 4318.0 4625.0 5027.0 5444.0 
5819.0 6126.0 6384.0 6658.0 6915.0 7085.0 7092.0 6824.0 6255.0 5385.0 4307.0 3143.0 2030.0 1162.0 708.0 495.0 
354.0 217.0 136.0 53.0 0.0 0.0 
1347.0 1676.0 2038.0 2380.0 2671.0 2967.0 3268.0 3549.0 3804.0 4005.0 4190.0 4365.0 4556.0 4821.0 5162.0 
5574.0 6016.0 6447.0 6879.0 7384.0 7862.0 8125.0 8283.0 8253.0 7921.0 7144.0 5946.0 4462.0 2901.0 1554.0 
756.0 383.0 240.0 155.0 82.0 7.0 0.0 
1347.0 1584.0 1865.0 2165.0 2449.0 2723.0 2992.0 3266.0 3544.0 3811.0 4054.0 4266.0 4474.0 4695.0 4935.0 
5205.0 5546.0 5947.0 6400.0 7004.0 7897.0 8685.0 9046.0 9476.0 9697.0 9563.0 8878.0 7650.0 6039.0 4221.0 
2941.0 1837.0 889.0 297.0 134.0 24.0 0.0 
1347.0 1499.0 1684.0 1902.0 2141.0 2380.0 2616.0 2848.0 3082.0 3324.0 3560.0 3789.0 4040.0 4324.0 4613.0 
4946.0 5319.0 5717.0 6206.0 6835.0 8058.0 9118.0 9706.0 10515.0 11462.0 12216.0 12325.0 11757.0 10078.0 
7954.0 5875.0 3311.0 1313.0 465.0 186.0 53.0 0.0 
1347.0 1486.0 1662.0 1866.0 2105.0 2341.0 2560.0 2787.0 3032.0 3276.0 3488.0 3716.0 3964.0 4236.0 4524.0 
4853.0 5226.0 5636.0 6117.0 6762.0 7929.0 9029.0 9626.0 10474.0 11476.0 12279.0 12470.0 11907.0 10194.0 
7985.0 5803.0 3125.0 1222.0 453.0 199.0 54.0 0.0 
1347.0 1410.0 1498.0 1617.0 1750.0 1912.0 2079.0 2249.0 2421.0 2611.0 2788.0 2942.0 3122.0 3306.0 3523.0 
3753.0 4024.0 4329.0 4759.0 5368.0 6264.0 6930.0 7529.0 8343.0 9214.0 9774.0 9787.0 9170.0 7691.0 5870.0 
3794.0 1676.0 650.0 264.0 93.0 23.0 0.0 
1347.0 1371.0 1421.0 1490.0 1585.0 1688.0 1802.0 1914.0 2048.0 2171.0 2290.0 2405.0 2518.0 2632.0 2747.0 
2884.0 3049.0 3251.0 3548.0 4077.0 4627.0 4999.0 5419.0 5986.0 6531.0 6736.0 6431.0 5710.0 4604.0 3490.0 
2211.0 996.0 417.0 183.0 77.0 18.0 0.0 
1347.0 1324.0 1336.0 1371.0 1423.0 1491.0 1561.0 1632.0 1703.0 1769.0 1827.0 1866.0 1902.0 1928.0 1939.0 
1949.0 1962.0 1986.0 2074.0 2209.0 2268.0 2260.0 2274.0 2317.0 2320.0 2176.0 1870.0 1486.0 1050.0 754.0 531.0 
349.0 217.0 129.0 68.0 20.0 0.0 
1347.0 1257.0 1216.0 1209.0 1231.0 1271.0 1314.0 1350.0 1375.0 1387.0 1382.0 1362.0 1331.0 1284.0 1227.0 
1156.0 1083.0 1007.0 931.0 865.0 812.0 780.0 766.0 759.0 746.0 717.0 669.0 596.0 489.0 385.0 308.0 240.0 171.0 
109.0 56.0 15.0 0.0 
1347.0 1201.0 1131.0 1123.0 1151.0 1189.0 1226.0 1251.0 1258.0 1248.0 1224.0 1187.0 1139.0 1083.0 1019.0 956.0 
899.0 847.0 806.0 775.0 756.0 749.0 751.0 758.0 766.0 760.0 731.0 676.0 588.0 465.0 356.0 273.0 193.0 104.0 51.0 10.0 
0.0 
1347.0 1154.0 1082.0 1085.0 1121.0 1157.0 1186.0 1200.0 1197.0 1174.0 1139.0 1095.0 1039.0 982.0 934.0 892.0 
858.0 833.0 814.0 799.0 782.0 768.0 762.0 758.0 755.0 743.0 706.0 654.0 597.0 514.0 403.0 286.0 176.0 110.0 45.0 6.0 
0.0 
1347.0 1116.0 1053.0 1067.0 1103.0 1135.0 1156.0 1163.0 1148.0 1116.0 1072.0 1023.0 972.0 927.0 898.0 884.0 
879.0 860.0 833.0 809.0 787.0 749.0 685.0 654.0 635.0 614.0 595.0 574.0 549.0 514.0 451.0 356.0 299.0 222.0 85.0 1.0 
0.0 
1347.0 1084.0 1033.0 1054.0 1088.0 1114.0 1131.0 1127.0 1105.0 1066.0 1020.0 973.0 931.0 902.0 889.0 882.0 871.0 
851.0 819.0 755.0 720.0 704.0 684.0 665.0 643.0 620.0 591.0 566.0 545.0 515.0 474.0 433.0 382.0 285.0 134.0 0.0 0.0 
1347.0 1060.0 1023.0 1048.0 1078.0 1099.0 1108.0 1097.0 1067.0 1025.0 979.0 936.0 905.0 883.0 867.0 849.0 826.0 
770.0 737.0 728.0 716.0 703.0 687.0 669.0 647.0 622.0 596.0 566.0 522.0 476.0 402.0 346.0 269.0 179.0 70.0 0.0 0.0 
1347.0 1053.0 1018.0 1044.0 1069.0 1088.0 1093.0 1078.0 1046.0 1002.0 957.0 917.0 886.0 863.0 840.0 817.0 762.0 
727.0 720.0 715.0 707.0 697.0 684.0 663.0 640.0 615.0 584.0 546.0 490.0 439.0 369.0 301.0 221.0 138.0 86.0 0.0 0.0 
1347.0 1043.0 1012.0 1038.0 1060.0 1077.0 1077.0 1060.0 1025.0 981.0 935.0 898.0 866.0 843.0 816.0 784.0 730.0 
709.0 708.0 699.0 690.0 677.0 662.0 653.0 638.0 620.0 597.0 566.0 520.0 453.0 363.0 288.0 203.0 187.0 49.0 0.0 0.0 
1347.0 1043.0 1009.0 1038.0 1058.0 1074.0 1075.0 1055.0 1022.0 977.0 929.0 890.0 860.0 837.0 808.0 775.0 720.0 
704.0 702.0 692.0 683.0 669.0 658.0 650.0 637.0 619.0 598.0 565.0 517.0 441.0 357.0 284.0 190.0 189.0 40.0 0.0 0.0 
